
calcActive())">
Harmony Xb5, Selector Switch Head, Plastic, Black, Ø22, 3 Positions, Stay Put
ZB5AD3
ZAR 336.70
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB5AD3
Harmony Xb5, Selector Switch Head, Plastic, Black, Ø22, 3 Positions, Stay Put
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb5, Selector Switch Head, Plastic, Black, Ø22, 3 Positions, Stay Put
ZAR 336.70
Description
This Harmony Xb5, Black Selector Switch Head With Standard Handle Has 3 Positions, Operates With Stay-Put Mechanism. This Switch Head With Standard Handle Provides An Ergonomic Interface For Controlling Your Machines. It Can Easily Be Installed On Compatible Selector Switch Units And Provide An Effective Manner To Set Your Machine In Various Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Plastic Bezel, This Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | ZB5AD3 |
---|---|
Part Number | ZB5AD3 |
Price | ZAR 336.70 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review