Harmony Xb5, Selector Switch Head, Plastic, Black, Ø22, 3 Positions, Spring Return From Left To Center

ZB5AD7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb5, Black Selector Switch Head With Standard Handle Has 3 Positions, Operates With Spring Return From Left To Center Mechanism. This Switch Head With Standard Handle Provides An Ergonomic Interface For Controlling Your Machines. It Can Easily Be Installed On Compatible Selector Switch Units And Provide An Effective Manner To Set Your Machine In Various Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Plastic Bezel, This Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB5AD7
Part Number ZB5AD7
Price ZAR 303.68
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb5, Selector Switch Head, Plastic, Black, Ø22, 3 Positions, Spring Return From Left To Center
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.