
calcActive())">
Harmony Xb5, Push Button Head, Plastic, Flush, Red, Ø22, Spring Return, Unmarked
ZB5AA4
ZAR 163.43
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB5AA4
Harmony Xb5, Push Button Head, Plastic, Flush, Red, Ø22, Spring Return, Unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb5, Push Button Head, Plastic, Flush, Red, Ø22, Spring Return, Unmarked
ZAR 163.43
Description
This Harmony Xb5, Flush Red Button Head Operates With A Spring Return Mechanism. This Button Head Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push-Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K. It Has A Plastic Bezel, This Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | ZB5AA4 |
---|---|
Part Number | ZB5AA4 |
Price | ZAR 163.43 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review