
calcActive())">
Harmony Xb5, Pilot Light, Plastic, Red, Ø22, Plain Lens With Integral Led, 24 V Ac/Dc
XB5AVB4
ZAR 425.32
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XB5AVB4
Harmony Xb5, Pilot Light, Plastic, Red, Ø22, Plain Lens With Integral Led, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb5, Pilot Light, Plastic, Red, Ø22, Plain Lens With Integral Led, 24 V Ac/Dc
ZAR 425.32
Description
This Harmony Xb5, Plain Lens Modular Red Pilot Light Is Supplied With 24V Ac/Dc, Uses An Integral Led And Screw Clamp Terminals. This Pilot Light, Designed To Last Without Maintenance For A Bright Indication Of Process And Machine Operations, Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Thanks To A Bright And Long Lasting Led Illumination. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K, Making It Ideal For Operation In Harsh Environments. Its Plastic Bezel Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation.
Product Details
SKU | XB5AVB4 |
---|---|
Part Number | XB5AVB4 |
Price | ZAR 425.32 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review