Harmony Xb5, Light Block With Body/Fixing Collar, Plastic, Green, Integral Led, 24…120 V Ac/Dc

ZB5AVBG3
Be the first one to review this.
Harmony XB5, Light block with body/fixing collar, plastic, green, integral LED, 24…120 V AC/DC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb5, Light Block With Body/Fixing Collar Operates With An Integral Led. It Has A Plastic Body And Is Compatible With Harmony Xb5 Pilot Lights. This Light Block Allows Fast And Easy Replacement And Configuration Of Your Signaling Units. It Is Easily Installed And Replaced On Compatible Illuminated Push-Button Or Selector Switch Units Via Clip Together Assembly And Connected With Simple Screw-Clamp Connections. It Enables Visual Distinction Of Signaling Units Via Illumination By Integral Led. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. It Is Designed To Fit With A Standard 22Mm Control And Signaling Units, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. Vibration Resistant Screw Clamp Connection Terminals Ensure High Vibration Resistance Making Product Suitable Installation On High Impact Machine.

Product Details

SKU ZB5AVBG3
Part Number ZB5AVBG3
Price ZAR 525.72
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb5, Light Block With Body/Fixing Collar, Plastic, Green, Integral Led, 24…120 V Ac/Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.