Harmony Xb5, Hour Counter, Plastic, Ø22, Mechanical 5 Digit Display, 230..240 V Ac

XB5DSM
Be the first one to review this.
Harmony XB5, Hour counter, plastic, Ø22, mechanical 5 digit display, 230..240 V AC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Hour Counter Is Part Of Harmony Xb5 Range Of 22Mm Plastic Control And Signaling Units. It Provides Mechanical 5 Digit Display. It Is Supplied With 230V To 240V Ac. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Out. It Weighs 45G And Its Dimensions Are, 30Mm Wide, 30Mm High, 60Mm Deep. Thanks To Its Simplicity Of Installation, Flexibility, And Robustness, It Meets The Requirements Of The Majority Of Industrial Applications It Is Ce And Ul Certified. This Range Delivers An Innovative And Ergonomic Design That Allows Easy Operation And Improves The Look And Feel Of Your Control Panels And Machines.

Product Details

SKU XB5DSM
Part Number XB5DSM
Price ZAR 4,884.90
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb5, Hour Counter, Plastic, Ø22, Mechanical 5 Digit Display, 230..240 V Ac
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.