Harmony Xb5, Emergency Stop Switching Off, Plastic, Red Mushroom Ø40, Ø22, Trigger Latching Turn To Release, 1 Nc

XB5AS8442
Be the first one to review this.
Harmony XB5, Emergency stop switching off, plastic, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC
ZAR 927.38

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb5 Emergency Stop Mushroom Head Modular Push Button Operates With A Latched-Turn-To-Release Mechanism. It Has A Plastic Bezel And Is Supplied With A Red Mushroom Diameter 40 Mm, Unmarked. It Features 1 X Nc Slow Break Contact And Screw-Clamp Terminals Connection Type. It Is Clearly Distinguishable Visually At A Distance Thanks To A Clear Color And A Prominent 40Mm Mushroom Shape. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Out. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K, Making It Ideal For Operation In Harsh Environments. It Weighs 60G. Its Plastic Bezel Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation.

Product Details

Seller Information

Documents

Reviews