Harmony Xb5, Emergency Stop Head, Switching Off, Plastic, Red Mushroomø40, Ø22, Trigger Latching Push-Pull

ZB5AT84
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony Xb5, Emergency Stop 40Mm Mushroom Red Button Head Operates With A Push-Pull Mechanism. This Emergency Stop / Shutdown Button Head, Is Easily Combined With Contact Blocks And Installed Into Standard 22Mm Diameter Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Thanks To A Clear Color And A Prominent 40Mm Mushroom Shape. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K. It Has A Plastic Bezel, This Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB5AT84
Part Number ZB5AT84
Price ZAR 554.02
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb5, Emergency Stop Head, Switching Off, Plastic, Red Mushroomø40, Ø22, Trigger Latching Push-Pull
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.