
calcActive())">
Harmony Xb4, Wireless Push Button And Configurable Receiver With 10 Colored Caps, Metal, Ø22, 24...240 V Ac/Dc
XB4RFA02
ZAR 5,145.22
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XB4RFA02
Harmony Xb4, Wireless Push Button And Configurable Receiver With 10 Colored Caps, Metal, Ø22, 24...240 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Wireless Push Button And Configurable Receiver With 10 Colored Caps, Metal, Ø22, 24...240 V Ac/Dc
ZAR 5,145.22
Description
This Harmony Xb4 Flush Wireless And Batteryless Push Button And Receiver Unit Set Is Supplied With A Set Of 10 Colored Caps And Uses A 24V To 240V Ac Input. It Has A Metal Bezel. This Wireless Batteryless Push Button Provides A Simple And Reliable Solution For Remote Control Of Machines, Conveyors And Cranes. The Button Is Easily Installed Into Standard 22Mm Diameter Panel Cut-Outs, While The Receiver Is Din Rail Mountable.
Product Details
SKU | XB4RFA02 |
---|---|
Part Number | XB4RFA02 |
Price | ZAR 5,145.22 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review