Harmony Xb4, Single Contact Block With Body/Fixing Collar, Metal, Screw Clamp Terminal, 2 No

ZB4BZ103
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony Xb4, Single Contact Block Is Pre-Assembled On A Body/Collar Fixing Unit. It Has 2 X No Contacts And A Chromium-Plated Metal Bezel. It Is Compatible With Harmony Xb4 This Body Fixing Collar Is Pre-Mounted With A Contact Block. Simply Adding A Head To This Assembly Will Provide You With A Complete Ready-To-Use Push Button. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. 1 Million Cycle High Endurance Provides Less Maintenance And Damage In Your Installation. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BZ103
Part Number ZB4BZ103
Price ZAR 284.28
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Single Contact Block With Body/Fixing Collar, Metal, Screw Clamp Terminal, 2 No
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.