Harmony Xb4, Single Contact Block, Silver Alloy, Gold Flashed, Screw Clamp Terminal, Dusty Environment, 1 No

ZBE1016P
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Zb, Single Contact Block For Low Power Switching Contacts And Dusty Environment Uses Screw-Clamp Terminals. It Is Compatible With Harmony Xb4 And Xb5 Control And Signaling Units. This Contact Block, Uses For Low Power Switching Contact, Allows Fast And Easy Replacement And Configuration Of Specific Control And Signaling Products. It Is Easily Installed And Replaced On Xb4 And Xb5 Control And Signalling Units And Connects To Control Circuits With Simple Screw-Clamp Connections. It Is Applicable To Be Used In Dusty Environment And Helps Protect Operators From Unexpected Contact With Live Circuits Thanks To Its Ip69K Protection Index. 1 Million Cycle High Endurance Under 6A Load Allows Less Maintenance And Damage In Your Installation. It Has Clear Color Scheme For No And Nc Contact Block Types. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZBE1016P
Part Number ZBE1016P
Price ZAR 516.87
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Single Contact Block, Silver Alloy, Gold Flashed, Screw Clamp Terminal, Dusty Environment, 1 No
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.