
calcActive())">
Harmony Xb4, Selector Switch Head, Metal, Black, Ø22, Long Handle, 2 Positions, Stay Put
ZB4BJ2
ZAR 448.93
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB4BJ2
Harmony Xb4, Selector Switch Head, Metal, Black, Ø22, Long Handle, 2 Positions, Stay Put
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Selector Switch Head, Metal, Black, Ø22, Long Handle, 2 Positions, Stay Put
ZAR 448.93
Description
This Harmony Xb4, Black Head With Long Handle Has 2 Positions, Operates With Stay-Put Mechanism. This Switch Head With Long Handle Provides An Ergonomic Interface For Controlling Your Machines. It Can Easily Be Installed On Compatible Selector Switch Units And Provide An Effective Manner To Set Your Machine In Various Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | ZB4BJ2 |
---|---|
Part Number | ZB4BJ2 |
Price | ZAR 448.93 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review