Harmony Xb4, Selector Switch Head, Metal, Black, Ø22, 3 Positions, Spring Return From Left To Center

ZB4BD7
Be the first one to review this.
Harmony XB4, Selector switch head, metal, black, Ø22, 3 positions, spring return from left to center
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Black Selector Switch Head With Standard Handle Has 3 Positions, Operates With Spring Return From Left To Center Mechanism. This Switch Head With Standard Handle Provides An Ergonomic Interface For Controlling Your Machines. It Can Easily Be Installed On Compatible Selector Switch Units And Provide An Effective Manner To Set Your Machine In Various Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BD7
Part Number ZB4BD7
Price ZAR 452.86
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Selector Switch Head, Metal, Black, Ø22, 3 Positions, Spring Return From Left To Center
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.