Harmony Xb4, Selector Switch Head, Metal, Black, Ø22, 2 Positions, Spring Return From Right To Left

ZB4BD4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony Xb4, Black Selector Switch Head With Standard Handle Has 2 Positions, Operates With Spring Return From Right To Left Mechanism. This Switch Head With Standard Handle Provides An Ergonomic Interface For Controlling Your Machines. It Can Easily Be Installed On Compatible Selector Switch Units And Provide An Effective Manner To Set Your Machine In Various Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BD4
Part Number ZB4BD4
Price ZAR 371.50
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Selector Switch Head, Metal, Black, Ø22, 2 Positions, Spring Return From Right To Left
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.