Harmony Xb4, Push Button Head, Metal, Projecting, Red, Ø22, Spring Return, Booted, Unmarked

ZB4BP4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony Xb4, Clear Silicone Booted Red Button Head Operates With A Spring Return Mechanism. This Silicone Booted Button Head Provides A Simple Solution To Comply With Hygiene Requirement In Food, Beverage Industries As Well As Healthcare And Pharmaceuticals. It Is Easily Combined With Harmony Range Of Contact Blocks To Perform A Large Variety Of Control Functions. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BP4
Part Number ZB4BP4
Price ZAR 272.99
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Push Button Head, Metal, Projecting, Red, Ø22, Spring Return, Booted, Unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.