Harmony Xb4, Push Button Head, Metal, Projecting, Green, Ø22, Spring Return, Booted, Unmarked

ZB4BP3
Be the first one to review this.
Harmony XB4, Push button head, metal, projecting, green, Ø22, spring return, booted, unmarked
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Clear Silicone Booted Green Button Head Operates With A Spring Return Mechanism. This Silicone Booted Button Head Provides A Simple Solution To Comply With Hygiene Requirement In Food, Beverage Industries As Well As Healthcare And Pharmaceuticals. It Is Easily Combined With Harmony Range Of Contact Blocks To Perform A Large Variety Of Control Functions. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BP3
Part Number ZB4BP3
Price ZAR 332.78
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Push Button Head, Metal, Projecting, Green, Ø22, Spring Return, Booted, Unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.