
calcActive())">
Harmony Xb4, Push Button Head, Metal, Projecting, Black, Ø22, Spring Return, Unmarked
ZB4BL2
ZAR 240.22
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB4BL2
Harmony Xb4, Push Button Head, Metal, Projecting, Black, Ø22, Spring Return, Unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Push Button Head, Metal, Projecting, Black, Ø22, Spring Return, Unmarked
ZAR 240.22
Description
This Harmony Xb4, Projecting Black Button Head Operates With A Spring Return / Impulse Mechanism. This Button Head Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Combined With Harmony Range Of Pushbuttons And Contact Blocks To Perform A Large Variety Of Control Functions. It Is Clearly Distinguishable Visually At A Distance Thanks To Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | ZB4BL2 |
---|---|
Part Number | ZB4BL2 |
Price | ZAR 240.22 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review