Harmony Xb4, Push Button Head, Metal, Flush, Green, Ø22, Spring Return, Coloured Boot, Unmarked

ZB4BP3S
Be the first one to review this.
Harmony XB4, Push button head, metal, flush, green, Ø22, spring return, coloured boot, unmarked
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Flush Green Button Head With Colored Silicone Boot Operates With A Spring Return / Impulse Mechanism. This Colored Silicone Booted Button Head Provides An Ergonomic Interface For Controlling Your Machine And A Simple Solution To Prevent Dirt And Other Contaminants. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. The Clear Boot Prevents Growth Of Bacteria In Joints And Gaps, It Makes This Product Ideal For High Hygiene Environments.

Product Details

SKU ZB4BP3S
Part Number ZB4BP3S
Price ZAR 464.69
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Push Button Head, Metal, Flush, Green, Ø22, Spring Return, Coloured Boot, Unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.