Harmony Xb4, Pilot Light Head, Metal, Green, Ø22, Plain Lens For Ba9S Bulb

ZB4BV03
Be the first one to review this.
Harmony XB4, Pilot light head, metal, green, Ø22, plain lens for BA9s bulb
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Plain Lens Green Head For Pilot Light Is Supplied With Ba9S Base. This Head With Ba9S Base Pilot Light Is Designed To Last Without Maintenance For A Bright Indicator Of Process And Machine Operations. It Is Clearly Distinguishable Visually At A Distance Thanks To A Clear Color Of Len, Enabling Complex Machine Statuses To Be Read At A Glance. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BV03
Part Number ZB4BV03
Price ZAR 189.04
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Pilot Light Head, Metal, Green, Ø22, Plain Lens For Ba9S Bulb
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.