calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
Harmony Xb4, Padlockable Guard For Mushroom Head Ø40, Metal, Black
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| SKU | ZBZ1602 |
|---|---|
| Part Number | ZBZ1602 |
| Price | ZAR 1,592.89 |
| Range of product | HARMONY XB5HARMONY XB4 |
| Product or component type | GUARD |
| Accessory / separate part category | ISOLATION ACCESSORY |
| Product compatibility | XB5AS...XB5AT...XB4BS...XB4BT... |
| Accessory / separate part destination | Ø 40 MM EMERGENCY STOP PUSH-BUTTONFOR STANDARD HEAD |
| Colour | BLACK |
| Quantity per set | SET OF 1 |
| Material | METAL |
| Net weight | 0.046 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.7 CM |
| Package 1 Width | 5.3 CM |
| Package 1 Length | 4.5 CM |
| Package 1 Weight | 59.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 160 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 9.938 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 97 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2842927203797272 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0431734324259681 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0002753894533873279 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.07761169122454767 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Overview
| SKU | ZBZ1602 |
|---|---|
| Part Number | ZBZ1602 |
| Price | ZAR 1,592.89 |
| Range of product | HARMONY XB5HARMONY XB4 |
| Product or component type | GUARD |
| Accessory / separate part category | ISOLATION ACCESSORY |
| Product compatibility | XB5AS...XB5AT...XB4BS...XB4BT... |
| Accessory / separate part destination | Ø 40 MM EMERGENCY STOP PUSH-BUTTONFOR STANDARD HEAD |
| Colour | BLACK |
| Quantity per set | SET OF 1 |
| Material | METAL |
| Net weight | 0.046 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.7 CM |
| Package 1 Width | 5.3 CM |
| Package 1 Length | 4.5 CM |
| Package 1 Weight | 59.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 160 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 9.938 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 97 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2842927203797272 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0431734324259681 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0002753894533873279 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.07761169122454767 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |