Harmony Xb4, Light Block For Head Ø22, White, Integral Led, 230...240 V Ac

ZBVM1
Be the first one to review this.
Harmony XB4, Light block for head Ø22, white, integral LED, 230...240 V AC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Zb, White Light Block Operates With An Integral Led. It Is Supplied With 230V To 240V Ac And Uses Screw Clamp Terminals. It Has A Plastic Body. This Light Block Allows Fast And Easy Replacement And Configuration Of Your Signaling Units. It Is Easily Installed And Replaced On Compatible Illuminated Push-Button Or Selector Switch Units Via Clip Together Assembly And Connected With Simple Screw-Clamp Connections. It Enables Visual Distinction Of Signaling Units Via Illumination By Integral Led. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. It Features High Endurance Led Lighting For Less Replacement And Process Downtimes. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. Vibration Resistant Screw Clamp Connection Terminals Ensure High Vibration Resistance Making Product Suitable Installation On High Impact Machine.

Product Details

SKU ZBVM1
Part Number ZBVM1
Price ZAR 363.91
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Light Block For Head Ø22, White, Integral Led, 230...240 V Ac
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.