Harmony Xb4, Key Switch Selector Head, Metal, Black, Ø22, Key N°455, 2 Positions, Stay Put

ZB4BG2
Be the first one to review this.
Harmony XB4, Key switch selector head, metal, black, Ø22, key n°455, 2 positions, stay put
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Black Head With Key (Key No.455) For Key Selector Switch Has 2 Positions, Operates With Stay-Put Mechanism With Key Withdrawal On Left Position. This Head With Key Provides A Versatile Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Key Selector Switch Units To Provide A Secure Manner For Authorized Staff To Switch Between Process Or Machine Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Secure Machine And System Operation With A Key, Only Available To Authorized Operators. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. Key Removal Allowed In Only One Of The Positions, Allowing For Advanced Interlocking Between Various Parts Of A Machine Or Process, While Limiting Human Errors.

Product Details

SKU ZB4BG2
Part Number ZB4BG2
Price ZAR 1,138.06
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Key Switch Selector Head, Metal, Black, Ø22, Key N°455, 2 Positions, Stay Put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.