
calcActive())">
Harmony Xb4, Incandescent Bulb, Ba 9S, Clear, 24 V Ac/Dc
DL1CE024
ZARÂ 39.39
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

DL1CE024
Harmony Xb4, Incandescent Bulb, Ba 9S, Clear, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Incandescent Bulb, Ba 9S, Clear, 24 V Ac/Dc
ZARÂ 39.39
Description
This Harmony Xb4 Integral Led Is Supplied With 24V Ac/Dc Ba9S Base. It Is Compatible With Harmony Xb4, Xb5 And Xb7. It Is Easily Installed Into A Standard 22Mm Diameter Controls And Signalling Units. Its Simple Modular Design Facilitates Post Installation Servicing, Modification And Adaption Of Machines By Non-Specialists. It Is Designed To Fit With A Standard 22Mm Control And Signaling Units, Ensuring Compatibility When Installing In Pre-Existing Machinery. It Features High Brightness For Easy Identification Of Function And Operation Mode.
Product Details
SKU | DL1CE024 |
---|---|
Part Number | DL1CE024 |
Price | ZARÂ 39.39 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review