Harmony Xb4, Illuminated Selector Switch, Metal, Green, Ø22, 2 Positions, Stay Put, 230...240 V Ac, 1 No + 1 Nc

XB4BK123M5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4 Illuminated Modular Green Selector Switch Has 2 Positions, Operates With A Stay-Put Mechanism, A 230V To 240V Ac Integral Led. It Has A Metal Bezel. This Illuminated Selector Switch Provides A Versatile And Highly Visible Interface For Controlling Your Machines. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected To Your Control Circuits With Simple Screw-Clamp Connections. It Provides A Clear Help In Setting Your Machines In Various Operating Modes, Even In Darker Control Rooms, And With A Clear Visual Feedback. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K, Making It Ideal For Operation In Harsh Environments.

Product Details

SKU XB4BK123M5
Part Number XB4BK123M5
Price ZAR 1,130.65
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Selector Switch, Metal, Green, Ø22, 2 Positions, Stay Put, 230...240 V Ac, 1 No + 1 Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.