Harmony Xb4, Illuminated Selector Switch Head, Metal, Green, Ø22, Integral Led, 2 Positions, Stay Put

ZB4BK1233
Be the first one to review this.
Harmony XB4, Illuminated selector switch head, metal, green, Ø22, integral LED, 2 positions, stay put
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Illuminated Green Selector Switch Head For Integral Led With Standard Handle Has 2 Positions, Operates With Stay-Put Mechanism. This Illuminated Switch Head For Integral Led Provides An Ergonomic Interface For Controlling Your Machines. It Is Supplied With Standard Handle And Can Easily Be Installed On Compatible Selector Switch Units. It Provides A Clear Help In Setting Your Machines In Various Operating Modes, Even In Darker Control Rooms, And With A Clear Visual Feedback. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BK1233
Part Number ZB4BK1233
Price ZAR 758.03
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Selector Switch Head, Metal, Green, Ø22, Integral Led, 2 Positions, Stay Put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.