Harmony Xb4, Illuminated Push Button, Metal, Flush, Orange, Ø22, Spring Return, 110...120 V Ac, 1 No + 1 Nc

XB4BW35G5
Be the first one to review this.
Harmony XB4, Illuminated push button, metal, flush, orange, Ø22, spring return, 110...120 V AC, 1 NO + 1 NC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4 Illuminated Modular Orange Push Button Operates With A Spring Return Mechanism, Is Supplied With 110V To 120V Ac, Uses An Integral Led. It Has A Metal Bezel. This Illuminated Push Button Provides An Ergonomic And Visual Interface For Controlling Your Machines. It Is Easily Installed Into Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Classic Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Thanks To A Bright And Long Lasting Led Illumination. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K, Making It Ideal For Operation In Harsh Environments.

Product Details

SKU XB4BW35G5
Part Number XB4BW35G5
Price ZAR 1,273.92
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Push Button, Metal, Flush, Orange, Ø22, Spring Return, 110...120 V Ac, 1 No + 1 Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.