Harmony Xb4, Illuminated Push Button Head, Metal, Flush, Blue, Ø22, Spring Return, Plain Lens Integral Led

ZB4BW363
Be the first one to review this.
Harmony XB4, Illuminated push button head, metal, flush, blue, Ø22, spring return, plain lens integral LED
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Plain Lens Illuminated Flush Blue Button Head For Integral Led Operates With A Spring Return / Impulse Mechanism. This Illuminated Button Head For Integral Led Provides A Versatile Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Clearly Distinguishable Visually At A Distance Thanks To Illuminated, Clear Color And By Touch Due To Flush Element, Minimizing Errors In Machine Control. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. It Provides High Brightness For Easy Identification Of Function And Operation Mode, Even In Brightly Lit Environments.

Product Details

SKU ZB4BW363
Part Number ZB4BW363
Price ZAR 346.54
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Push Button Head, Metal, Flush, Blue, Ø22, Spring Return, Plain Lens Integral Led
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.