Harmony Xb4, Illuminated Double-Headed Push Button Head, Metal, Ø22, Marked, 1 Green Flush I + 1 Pilot Light + 1 Red Projecting O

ZB4BW7L3741
Be the first one to review this.
Harmony XB4, Illuminated double-headed push button head, metal, Ø22, marked, 1 green flush I + 1 pilot light + 1 red projecting O
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Double Head Has 1 Red, 1 Green Button And 1 Central White Pilot Light, Operates With A Spring Return Mechanism. It Is Marked With I And O Symbols. This Double-Head Button Provides A Versatile Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Clearly Distinguishable Visually At A Distance Thanks To Clear Colors And By Touch Due To Flush And Projecting Elements, Minimizing Errors In Machine Control. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BW7L3741
Part Number ZB4BW7L3741
Price ZAR 527.39
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Illuminated Double-Headed Push Button Head, Metal, Ø22, Marked, 1 Green Flush I + 1 Pilot Light + 1 Red Projecting O
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.