
calcActive())">
Harmony Xb4, Illuminated Double-Headed Push Button Head,Metal, Ø22, 1 Green Flush Marked I + 1 Pilot Light + 1 Red Flush Marked O
ZB4BW7A3741
ZAR 691.12
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB4BW7A3741
Harmony Xb4, Illuminated Double-Headed Push Button Head,Metal, Ø22, 1 Green Flush Marked I + 1 Pilot Light + 1 Red Flush Marked O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Illuminated Double-Headed Push Button Head,Metal, Ø22, 1 Green Flush Marked I + 1 Pilot Light + 1 Red Flush Marked O
ZAR 691.12
Description
This Harmony Xb4, Illuminated Double Head Has 1 Green, 1 Red Button And 1 Central White Pilot Light, Operates With A Spring Return / Impulse Mechanism. It Is Marked With I And Osymbols. This Double Head Provides A Versatile Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Clearly Distinguishable Visually At A Distance Thanks To Its Pilot Light And Illuminated Head With Clear Colors, Minimizing Errors In Machine Control. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. It Provides High Brightness For Easy Identification Of Function And Operation Mode, Even In Brightly Lit Environments.
Product Details
SKU | ZB4BW7A3741 |
---|---|
Part Number | ZB4BW7A3741 |
Price | ZAR 691.12 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review