Harmony Xb4, Flush Mounting Kit, Metal,Black, For Selector Switch And Illuminated Push Button Ø22

ZB4BZ022
Be the first one to review this.
Harmony XB4, Flush mounting kit, metal,black, for selector switch and illuminated push button Ø22
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Flush Mounting Kit Has A Chromium Plated Color. This Kit Allows To Flush Mount Any Pushbuttons Or Pilot Lights Of The Xb4 Series. It Allows The Installation Of Devices On Control Panels To Be More Resilient To Side Impacts Due To Passing Objects, Tools, Opening Doors. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit With A Standard 22Mm Control And Signaling Units, Ensuring Compatibility When Installing In Pre-Existing Machinery. Allows Prevention Of Injury And Damage On Signalling Units By Concealing The Unit Beneath The Level Of The Panel Surface.

Product Details

SKU ZB4BZ022
Part Number ZB4BZ022
Price ZAR 222.50
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Flush Mounting Kit, Metal,Black, For Selector Switch And Illuminated Push Button Ø22
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.