Harmony Xb4, Emergency Stop Head, Switching Off, Metal, Red Mushroom Ø40, Ø22, Trigger Latching Push-Pull

ZB4BT84
Be the first one to review this.
Harmony XB4, Emergency stop head, switching off, metal, red mushroom Ø40, Ø22, trigger latching push-pull
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Emergency Stop 40Mm Mushroom Red Button Head Operates With A Latched Push-Pull Mechanism. This Emergency Stop / Shutdown Button Head, Is Easily Combined With Contact Blocks And Installed Into Standard 22Mm Diameter Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Thanks To A Clear Color And A Prominent 40Mm Mushroom Shape. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BT84
Part Number ZB4BT84
Price ZAR 846.65
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Emergency Stop Head, Switching Off, Metal, Red Mushroom Ø40, Ø22, Trigger Latching Push-Pull
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.