Harmony Xb4, Double Contact Block, Silver Alloy, Screw Clamp Terminal, 1 No + 1 Nc

ZBE205
Be the first one to review this.
Harmony XB4, Double contact block, silver alloy, screw clamp terminal, 1 NO + 1 NC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Zb, Double Contact Block Uses Screw-Clamp Terminals. It Is Compatible With Harmony Xb4 And Xb5 Control And Signaling Units. This Double Contact Block Allows Fast And Easy Replacement And Configuration Of Your Push Buttons And Selector Switches. It Is Easily Installed And Replaced On Xb4 And Xb5 Complete Push-Button Units And Selector Switches And Connects To Control Circuits With Simple Screw-Clamp Connections. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. 1 Million Cycle High Endurance Under 6A Load Allows Less Maintenance And Damage In Your Installation. It Has Clear Color Scheme For No And Nc Contact Block Types. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZBE205
Part Number ZBE205
Price ZAR 387.92
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4, Double Contact Block, Silver Alloy, Screw Clamp Terminal, 1 No + 1 Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.