Harmony Xb4 - Atex D, Pilot Light, Metal, Green, Ø22, Plain Lens With Integral Led, 24 V Ac/Dc, Atex

XB4BVB3EX
Be the first one to review this.
Harmony XB4 - ATEX D, Pilot light, metal, green, Ø22, plain lens with integral LED, 24 V AC/DC, ATEX
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Harmony Xb4 - Atex D Range, An Offer Of Ø 22Mm Metal Pushbuttons, Switches And Pilot Lights For Explosive Atmosphere. This Complete Pilot Light Has A Circular Head Shape And Comes With Integral Green Led. This Offer Is Specially Designed For Explosive Atmosphere. It Is Designed For Used In Dust Zone 21-22. This Complete Pilot Light With Plain Lens Provides Clear Visual Feedback On The Status Of Machines. This Pilot Light Has A 24V Ac/Dc Rating. This Offer Is Specially Designed For Applications In Oil And Gas Industry As Well As Food And Beverage, Car Gas Stations Etc. It Is An Ip65 Rated Product And Comes With Ineris4Atex9004U Certification. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. The Harmony Xb4 Range Offers Innovative Features For Simple And Efficient Use. The Harmony Xb4 - Atex Is The Most Comprehensive Explosive Atmospheres Range Covering Most Applications.

Product Details

SKU XB4BVB3EX
Part Number XB4BVB3EX
Price ZAR 2,559.61
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb4 - Atex D, Pilot Light, Metal, Green, Ø22, Plain Lens With Integral Led, 24 V Ac/Dc, Atex
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.