
calcActive())">
Harmony Xald, Xalk, Empty Enclosure, Plastic, Yellow Lid For Push Button Ø22, 1 Cut-Out
XALK01
ZAR 693.08
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XALK01
Harmony Xald, Xalk, Empty Enclosure, Plastic, Yellow Lid For Push Button Ø22, 1 Cut-Out
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xald, Xalk, Empty Enclosure, Plastic, Yellow Lid For Push Button Ø22, 1 Cut-Out
ZAR 693.08
Description
This Harmony Xalk Empty Control Station Has 1 Cut-Out For 1 Push Button / 1 Function For Emergency Switching Off And Emergency Stop Functions. This 1 Cut-Out Yellow Empty Control Station For Emergency Stop Enables Machine Builders To Add Any Emergency Switching Off Control And Emergency Stop Control Units On The Enclosure To Enable For Safety Function As Required. It Is Designed For Simple And Mass Production Machines, Textiles, Packaging, Handling Small Lifting Systems, Control Of Garage Doors, Rolling Shutters, Smoke Extraction Vents. It Is Compatible With Harmony Xb5 Range Push Buttons, Switches And Pilot Lights. It Is Impact Resistant, Dust Resistant, Water Resistant, Corrosion Resistant, And Vibration Resistant Thanks To Its Ip69 / Ip67 / Ip66 / Ip69K, Making It Ideal For Operation In Harsh Environments. It Can Be Retrofitted With All Xb5 Series Push Buttons, Pilot Lights, Selector Switches And Joysticks. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | XALK01 |
---|---|
Part Number | XALK01 |
Price | ZAR 693.08 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review