
calcActive())">
Harmony Xald, Xalk, Control Station, Plastic, Yellow, 1 Red Mushroom Head Push Button Ø40, Emergency Stop Key Release 1 No + 1 Nc, Unmarked
XALK188E
ZAR 1,699.19
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XALK188E
Harmony Xald, Xalk, Control Station, Plastic, Yellow, 1 Red Mushroom Head Push Button Ø40, Emergency Stop Key Release 1 No + 1 Nc, Unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xald, Xalk, Control Station, Plastic, Yellow, 1 Red Mushroom Head Push Button Ø40, Emergency Stop Key Release 1 No + 1 Nc, Unmarked
ZAR 1,699.19
Description
This Harmony Xalk Yellow Control Station For Emergency Stop Function Is Ideal For Your Complete Control Station. It Operates With Key Release Mechanism And Uses Screw-Clamp Terminals. This Control Station With Mushroom Head Push Button For Emergency Stop Function Is Ideal For Situations Where Quick Actions Are Required For A Process Or Machine To Function Correctly Or Where Operator Movements Require Maximum Ergonomy. Its Schematic Is Clearly Distinguishable Thanks To Clear Colors. It Is Impact Resistant, Dust Resistant, Water Resistant, Corrosion Resistant, And Vibration Resistant Thanks To Its Ip69 / Ip67 / Ip66 / Ip69K, Making It Ideal For Operation In Harsh Environments. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. Vibration Resistant Screw Clamp Connection Terminals Ensure High Vibration Resistance Making Product Suitable Installation On High Impact Machine.
Product Details
SKU | XALK188E |
---|---|
Part Number | XALK188E |
Price | ZAR 1,699.19 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review