
calcActive())">
Harmony Xac, Pendant Control Station, Plastic, Yellow, 2 Push Buttons, 1 Emergency Stop
XACA2813
ZARÂ 2,461.15
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XACA2813
Harmony Xac, Pendant Control Station, Plastic, Yellow, 2 Push Buttons, 1 Emergency Stop
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xac, Pendant Control Station, Plastic, Yellow, 2 Push Buttons, 1 Emergency Stop
ZARÂ 2,461.15
Description
This Harmony Xac, Is A Complete Ready To Use Pendant Station For Control Of Single-Speed Motors. It Has 2 Push Buttons Mechanically Interlocked + 1 Slow Stop Push Button Diameter 30Mm Operator. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. Designed For Mechanical Handling, These Highly Robust Pendant Control Stations Are Not Only Simple And Intuitive, But Also Very Comfortable For The Operator To Use. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product. It Provides A Yellow Polypropylène Double Insulated Enclosure. This Control Station Is Ideal For Hoists, Travelling Cranes Applications. This Robust Pendant Control Station Complies With The Safety Requirements Of Iec Standards.
Product Details
SKU | XACA2813 |
---|---|
Part Number | XACA2813 |
Price | ZARÂ 2,461.15 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review