Harmony, Socket, For Rxm2Lb Relays, 7 A, Screw Connectors, Mixed Contact

RXZE1M2C
Be the first one to review this.
Harmony, Socket, for RXM2LB relays, 7 A, screw connectors, mixed contact
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Rxz Plug-In Socket Has A Rated Voltage Of 250V Ac With An Output Rating Of 7A. This Plug-In Relay Socket Is Compatible With Interface Plug-In Relay Rxm Range. It Has A Large Choice Of Number Of Contacts For High Rated Current Use With Space-Saving Design Which Allows For A Flexible And Easy Installation On Din Rail. It Helps To Reduce The Size Of Enclosures And Increase Machine Reliability, You Can Mount Nearly Everywhere. It Is Compatible With Plug In Control Relay. It Enables Easy Installation And Connect To Relay From Its Socket. Workability For Hard-Wired Logic Automated Systems To Complement The Functions Of Industrial Programmable Logic Controllers (Plcs).

Product Details

SKU RXZE1M2C
Part Number RXZE1M2C
Price ZAR 84.70
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony, Socket, For Rxm2Lb Relays, 7 A, Screw Connectors, Mixed Contact
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.