
calcActive())">
Harmony, Power Plug-In Relay, 15 A, 4 Co, With Led, With Lockable Test Button, 110 V Dc
RPM42FD
ZARÂ 580.12
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

RPM42FD
Harmony, Power Plug-In Relay, 15 A, 4 Co, With Led, With Lockable Test Button, 110 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Power Plug-In Relay, 15 A, 4 Co, With Led, With Lockable Test Button, 110 V Dc
ZARÂ 580.12
Description
This Harmony Rpm Power Plug-In Relay Has A Coil Control Voltage Of 110V Dc And Has 4 Changeover Contacts 4Pdt (Quadruple Pole Double Throw) With A Rating Of 15A. It Has Large Choice Of Number Of Contacts For High Rated Current Use. It Also Offers Led Indicator To Alert On The Current Status Of The Relay. It Helps To Reduce The Size Of Enclosures And Increase Machine Reliability, You Can Mount Nearly Everywhere. This Rpm Product Is Ip40. Workability For Hard-Wired Logic Automated Systems To Complement The Functions Of Industrial Programmable Logic Controllers (Plcs). Status Display With Led, Clearly Signal Both In The Day And Night.
Product Details
SKU | RPM42FD |
---|---|
Part Number | RPM42FD |
Price | ZARÂ 580.12 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review