Harmony, Modular Timing Relay, 8 A, 1 Co, 1 S..100 H, Multifunction, Spring Terminals, 12...240 V Ac/Dc

RE17RMMWS
Be the first one to review this.
Harmony, Modular timing relay, 8 A, 1 CO, 1 s..100 h, multifunction, spring terminals, 12...240 V AC/DC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Re17R Timing Relay Can Be Set Between.1 Seconds And 100 Hours, Has An Output Rating Of 8A, Is 17.5Mm Wide And Can Be Supplied With 12V To 240V Ac/Dc. It Also Has 1 Changeover Contact Spdt (Single Pole Double Throw). It Has One Of Market Slimmest Form-Factors, Allowing For A Flexible And Easy Installation On Din Rail, Using The Same Space As Any Modular 1-Pole Din Device. It Also Offers A Sealable Cover, Simple And Precise Settings With Rotary Trimmers. Multi Function Timer For A Simple Integration In Hard-Wired Logic Schematics, Ideal For Refurbishment Of Old Installations Without Using A Plc.

Product Details

SKU RE17RMMWS
Part Number RE17RMMWS
Price ZAR 2,219.17
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony, Modular Timing Relay, 8 A, 1 Co, 1 S..100 H, Multifunction, Spring Terminals, 12...240 V Ac/Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.