Harmony, Modular Timing Relay, 8 A, 1 Co, 0.05 S…300 H, Dual Function, 24...240 V Ac/Dc

RE22R1ACMR
Be the first one to review this.
Harmony, Modular timing relay, 8 A, 1 CO, 0.05 s…300 h, dual function, 24...240 V AC/DC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Re22 Modular Dual Function Timer Can Be Set Between 1 Seconds And 300 Hours, Has An Output Rating Of 8 Amperes And It Is 22.5 Millimeters Wide. It Provides Function Ac And Function Act And It Is Mountable On Din Rail. This Modular Dual Function Timing Relay Is Ideal For Providing Timing Control In Automation Systems Such As Automatic Door Opening, Alarm, Lighting In Toilets And Car Park Barriers. It Has One Of Market Slimmest Form-Factors With 22.5Mm Width, Allowing For A Flexible And Easy Installation On Din Rail, Using The Same Space As Any Modular 2-Pole Din Device. It Also Offers A Sealable Cover, Simple And Precise Settings With Rotary Trimmers. Selectable Timing Range Offers A One Stop Solution For Your Power Management System. Dual Function Timer For A Simple Integration In Hard-Wired Logic Schematics, Ideal For Refurbishment Of Old Installations Without Using A Plc.

Product Details

SKU RE22R1ACMR
Part Number RE22R1ACMR
Price ZAR 1,892.15
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony, Modular Timing Relay, 8 A, 1 Co, 0.05 S…300 H, Dual Function, 24...240 V Ac/Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.