
calcActive())">
Harmony, Modular Timing Relay, 5 A, 2 Co, 0.02 S...300 H, Time Delay, 24...240 V Ac/Dc
RE48AML12MW
ZARÂ 3,388.52
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

RE48AML12MW
Harmony, Modular Timing Relay, 5 A, 2 Co, 0.02 S...300 H, Time Delay, 24...240 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Modular Timing Relay, 5 A, 2 Co, 0.02 S...300 H, Time Delay, 24...240 V Ac/Dc
ZARÂ 3,388.52
Description
This Harmony Re48 Timing Relay Can Be Set Between.2 Seconds And 300 Hours, Has An Output Rating Of 5A, Is 48Mm Wide And Can Be Supplied With 24V To 240V Ac. It Is A Plug-In Device, Meaning It Is Quick And Easy To Install With The Need For Tools. It Also Offers A Sealable Cover, Simple And Precise Settings With Rotary Trimmers. It Is Designed For Both Panel Mooting Or Socket Plug In, This Gives More Flexibility In Designing Installations And Stocking Spares. Multi Function Timer For A Simple Integration In Hard-Wired Logic Schematics, Ideal For Refurbishment Of Old Installations Without Using A Plc. Status Display With 2 Leds, Visually Inspect The Status Of You System Without Specialized Tools.
Product Details
SKU | RE48AML12MW |
---|---|
Part Number | RE48AML12MW |
Price | ZARÂ 3,388.52 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review