
calcActive())">
Harmony, Modular Timing Relay, 0.7 A, 1 Co, 0,1 S..100 H, On Delay, Solid State Output, 24..240 V Ac/Dc
RE17LAMW
ZARÂ 1,939.39
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

RE17LAMW
Harmony, Modular Timing Relay, 0.7 A, 1 Co, 0,1 S..100 H, On Delay, Solid State Output, 24..240 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Modular Timing Relay, 0.7 A, 1 Co, 0,1 S..100 H, On Delay, Solid State Output, 24..240 V Ac/Dc
ZARÂ 1,939.39
Description
This Harmony Re17L Timing Relay Can Be Set Between.1 Seconds And 100 Hours, Has An Output Rating Of.7A, Is 17.5Mm Wide And Can Be Supplied With 24V To 240V Ac/Dc. It Also Has 2 Changeover Contacts Dpdt (Double Pole Double Throw). It Has One Of Market Slimmest Form-Factors, Allowing For A Flexible And Easy Installation On Din Rail, Using The Same Space As Any Modular 1-Pole Din Device. It Also Offers A Sealable Cover, Simple And Precise Settings With Rotary Trimmers. 17.5Mm Width, Same Size As A 1-Pole Circuit Breaker, To Simplify Your Panel Design. Single Function Timer For A Simple Integration In Hard-Wired Logic Schematics, Ideal For Refurbishment Of Old Installations Without Using A Plc.
Product Details
SKU | RE17LAMW |
---|---|
Part Number | RE17LAMW |
Price | ZARÂ 1,939.40 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review