
Harmony, Modular 1-Phase Overvoltage Control Relay, 8 A, 2 Co, 0.05…5 V Ac/Dc Measurement, 24…240 V Ac/Dc
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | RM22UA21MR |
---|---|
Part Number | RM22UA21MR |
Price | ZAR 3,034.25 |
FAQs | No |
Activity | IDSIG |