Harmony, Miniature Plug-In Relay, 5 A, 2 Co, Without Led, 24 V Dc

RXM2LB1BD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Rxm Miniature Relays Are Part Of Harmony Electromechanical Relays. This Is A Plug In Relay To Be Mounted On A Rxze Socket. It Is A 2 C/O Relay With Current Rating Of 5A, Control Circuit Voltage Of 24 V Dc. It Also Offers A Mechanical Indicator Where An Orange Flag Indicates The Relay Contact Status. The Product Is Ip40 And Has A Transparent Cover Allowing Operator To Visually Inspect The Status Of Contacts. Workablity For Hard-Wired Logic Automated Systems To Complement The Functions Of Industrial Progammable Logic Controllers (Plcs). Its Design Is Fit For Industrial Machines, Packaging, Textile, Hvac, Automation Control Panels, Low/Medium Voltage Switchgear, Motor Controls, Plc Interfaces, Power Supplies, Building Or Medical Equipment, Lighting Controls. It Is A Green Premium Product And Conforms To International Standard And Certifications Like Iec, Ce. Rxm Relay Need To Be Used With A Rxze Socket Rxze1M2C. To Protect Against Vibrations, Metal Clamp Rxz410/Rxz420 Can Be Added To The Socket. It Is Sold In Lots Of 10 And Reference Includes Relay Only. The Rxmlb Plug-In Relays Are A Series Of Industrial Plug-In Relays Designed For Both Simple And Complex Automation Systems And Available With 2 Co (5A), 4 Co (3A) Contacts.

Product Details

SKU RXM2LB1BD
Part Number RXM2LB1BD
Price ZAR 100.89
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony, Miniature Plug-In Relay, 5 A, 2 Co, Without Led, 24 V Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.