Harmony, Miniature Plug-In Relay, 3 A, 4 Co, 12 V Dc

RXM4LB1JD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Rxm Miniature Relays Are Part Of Harmony Electromechanical Relays. This Is A Plug In Relay To Be Mounted On A Rxze Socket. It Is A 4 C/O Relay With Current Rating Of 3A, Control Circuit Voltage Of 12 V Dc. It Also Offers A Mechanical Indicator Where An Orange Flag Indicates The Relay Contact Status. The Product Is Ip40 And Has A Transparent Cover Allowing Operator To Visually Inspect The Status Of Contacts. Workablity For Hard-Wired Logic Automated Systems To Complement The Functions Of Industrial Progammable Logic Controllers (Plcs). Its Design Is Fit For Industrial Machines, Packaging, Textile, Hvac, Automation Control Panels, Low/Medium Voltage Switchgear, Motor Controls, Plc Interfaces, Power Supplies, Building Or Medical Equipment, Lighting Controls. It Is A Green Premium Product And Conforms To International Standard And Certifications Like Iec, Ce. Rxm Relay Need To Be Used With A Rxze Socket Rxze1M4C. To Protect Against Vibrations, Metal Clamp Rxz410 Can Be Added To The Socket. It Is Sold In Lots Of 10 And Reference Includes Relay Only. The Rxmlb Plug-In Relays Are A Series Of Industrial Plug-In Relays Designed For Both Simple And Complex Automation Systems And Available With 2 Co (5A), 4 Co (3A) Contacts.

Product Details

SKU RXM4LB1JD
Part Number RXM4LB1JD
Price ZAR 116.66
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony, Miniature Plug-In Relay, 3 A, 4 Co, 12 V Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.