
calcActive())">
Harmony K1, K2, Cam Voltmeter Switch, 3L And 3Ln, 45°, 12 A For Ø22 Mm
K1F027MCH
ZAR 1,115.86
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K1F027MCH
Harmony K1, K2, Cam Voltmeter Switch, 3L And 3Ln, 45°, 12 A For Ø22 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony K1, K2, Cam Voltmeter Switch, 3L And 3Ln, 45°, 12 A For Ø22 Mm
ZAR 1,115.86
Description
This K1 Voltmeter Switch Is Ideal For Switching Between Phase-Phase And Phase-Neutral Voltage Measurements On A Switchboard, Has A Rated Voltage Of 690V Ac. It Has A Square Shape And A Metallic Legend With Black Marking. It Is Ip65 And Installs In A 22Mm Hole. This Voltmeter Phase Switch Offers The Maximum Mechanical And Electrical Robustness Of Its Class, For Prolonged Operation Without Maintenance. Its High Ip Allows For Handling Of Panel Operations In Very Dusty And Wet Environments, Including Outdoors.
Product Details
SKU | K1F027MCH |
---|---|
Part Number | K1F027MCH |
Price | ZAR 1,115.86 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review