
calcActive())">
Harmony K1, K2, Cam Voltmeter Switch, 3 Phases, With Off Position, 45° Switching Angle, 12 A, For Ø 22 Mm
K1D024MCH
ZAR 912.07
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K1D024MCH
Harmony K1, K2, Cam Voltmeter Switch, 3 Phases, With Off Position, 45° Switching Angle, 12 A, For Ø 22 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony K1, K2, Cam Voltmeter Switch, 3 Phases, With Off Position, 45° Switching Angle, 12 A, For Ø 22 Mm
ZAR 912.07
Description
This Harmony K1 Cam Voltmeter Switch Has 3L (3P). It Also Has A Rating Of 12A, A Screw Clamp Mounting Mode And A Metallic Color With Black Marking. It Has 0 - L1-L2 - L2-L3 - L1-L3 Marking To Indicate The Position Of The Switch. This Metal Head Cam Voltmeter Switch Is Designed To Meet Most Industrial And Process Control Application Thanks To A Compact Size, An Easy Integration With 16Mm And 22Mm Diameter Units And Has Several Selection Functions. It Has A 45 Degree Between Its Switching Positions. Ip65 On Its Front Part Allows For Installation In Harsh (Heavy) Environment Or Outdoor.
Product Details
SKU | K1D024MCH |
---|---|
Part Number | K1D024MCH |
Price | ZAR 912.07 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review