
calcActive())">
Harmony K1, K2, Cam Switch, 1 Pole, With Off Position, 45° Switching Angle, 20 A, Multi-Fixing
K2A001ALH
ZAR 694.45
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K2A001ALH
Harmony K1, K2, Cam Switch, 1 Pole, With Off Position, 45° Switching Angle, 20 A, Multi-Fixing
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony K1, K2, Cam Switch, 1 Pole, With Off Position, 45° Switching Angle, 20 A, Multi-Fixing
ZAR 694.45
Description
This Harmony K2 Cam Switch/Selector Switch Has 1 Pole (1P). It Also Has A Rating Of 20A, A Screw Clamp Mounting Mode And A Metallic Color With Black Marking. It Has 0 - 1 Marking To Indicate The Position Of The Switch. This Metal Head Cam Switch/Selector Switch Is Designed To Meet Most Industrial And Process Control Application Thanks To A Compact Size, An Easy Integration With 16Mm And 22Mm Diameter Units And Has Several Selection Functions. It Has A 45 Degree Between Its Switching Positions.
Product Details
SKU | K2A001ALH |
---|---|
Part Number | K2A001ALH |
Price | ZAR 694.45 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review