
calcActive())">
Harmony K1, K2, Cam Switch, 1 Pole, 45°, 12 A For Ø22 Mm
K1A001ACH
ZAR 1,009.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K1A001ACH
Harmony K1, K2, Cam Switch, 1 Pole, 45°, 12 A For Ø22 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony K1, K2, Cam Switch, 1 Pole, 45°, 12 A For Ø22 Mm
ZAR 1,009.00
Description
This K1 Single-Pole Cam Switch Is Ideal For Direct Control Of Simple Machines, Switchboards And Control Panels, Has A Rated Voltage Of 690V Ac And A Rated Current Of 12A. It Has A Square Shape And A Metallic Legend With Black Marking. It Is Ip65 And Installs In A 22Mm Hole. Its High Ip Allows For Handling Of Panel Operations In Very Dusty And Wet Environments, Including Outdoors.
Product Details
SKU | K1A001ACH |
---|---|
Part Number | K1A001ACH |
Price | ZAR 1,009.00 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review