
calcActive())">
Harmony K1, K2, Cam Changeover Switch, 3 Poles, With Off Position, 60° Switching Angle, 10 A, For Ø 16 Or 22 Mm
K10F003UCH
ZAR 1,338.99
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K10F003UCH
Harmony K1, K2, Cam Changeover Switch, 3 Poles, With Off Position, 60° Switching Angle, 10 A, For Ø 16 Or 22 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony K1, K2, Cam Changeover Switch, 3 Poles, With Off Position, 60° Switching Angle, 10 A, For Ø 16 Or 22 Mm
ZAR 1,338.99
Description
This Harmony K10 Complete Cam Switch/Selector Switch Has 3 Poles (3P). It Also Has A Rating Of 10A, A Screw Clamp Mounting Mode And A Metallic Color With Black Marking. It Has 1 - - 2 Marking To Indicate The Position Of The Switch. This Metal Head Complete Cam Switch/Selector Switch Is Designed To Meet Most Industrial And Process Control Application Thanks To A Compact Size, An Easy Integration With 16Mm And 22Mm Diameter Units And Has Several Selection Functions. It Has A 60 Degree Between Its Switching Positions. Ip65 On Its Front Part Allows For Installation In Harsh (Heavy) Environment Or Outdoor.
Product Details
SKU | K10F003UCH |
---|---|
Part Number | K10F003UCH |
Price | ZAR 1,338.99 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review